Topology | Other Topology |
IC revision | 1 |
The NB7NPQ702MEVK and the NB7VPQ702MEVKevaluation board were developed with a common PCBlayout design to provide a convenient platform to quicklyverify the operation of the NB7NPQ702M or theNB7VPQ702M re−drivers in a USB type−C systemenvironment.
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 632712000011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm | USB 3.1 | Type C | Horizontal | Plug | 22 | SMT | 20 | Tape and Reel with Cap |
Order Code | Datasheet | |
---|---|---|
![]() | 632712000011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples |
---|