IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP51705 | Demoboard SECO-GDBB-GEVB EVBUM2702-D

Single 6 A High-Speed, Low-Side SiC MOSFET Driver

Overview

TopologyOther Topology
Input voltage14-16 V

Description

SECO−GDBB−EVB is the baseboard for the gate driver plug-and-play ecosystem, which allows for the comparison of the dynamic performance and capabilities of different gate drivers and technologies, as for example NCP51705, FOD8334 or NCV57000. In addition, the suite facilitates the selection of an optimized gate resistance (Rg) for the end application. The SECO-GDBB-EVB can accommodate up to six different daughter-cards with gate drivers, feeding them with a common PWM control signal and providing equal working conditions for a reliable comparison between gate drivers. The switching frequency (10-200 kHz) and duty cycle are manually adjustable, fine-tuning and extended frequency range is possible through a BNC connector. Multiple test points are present across the board for voltage and current measurement.

Features

  • VIN 15 V ± 1 V.
  • On-board PWM generator with adjustable frequency and duty cycle.
  • BCN connector for external PWM generation.
  • Isolated voltages for SiC and IGBTs gate drivers ( 4 rails +15 V / -9 V and 2 rails +20 V/-4 V).
  • Featured daughter-cards
  • A variety of mini-boards available to test gate drivers out of the box

Typical applications

  • Industrial and Automative

Products

Order Code Data­sheet Downloads Status Product seriesL
(mm)
ToTiMountTypeIR
(A)
IR
(A)
Working Voltage
(V (DC))
PackagingSW
(mm)
Samples
971200365SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SPAIE Plastic Spacer Stud, metric, internal/ external 20 M3 M3 Bag 6
694106106102SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs SMT Right Angled 5 5 24 Tape and Reel
709940300SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 Bag 5.5
Samples
Order Code Data­sheet Downloads Status Product seriesL
(mm)
ToTiMountTypeIR
(A)
IR
(A)
Working Voltage
(V (DC))
PackagingSW
(mm)
Samples