IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP5181 | Demoboard 1kW motor control inverter

High Voltage High and Low Side Driver

Overview

TopologyFlyback Converter
Input voltage85-145 V
Output 10.41 A
IC revision8

Description

The NCP5181 is a High Voltage Power MOSFET Driver providingtwo outputs for direct drive of 2 N−channel power MOSFETs arrangedin a half−bridge (or any other high−side + low−side) configuration.It uses the bootstrap technique to insure a proper drive of theHigh−side power switch. The driver works with 2 independent inputsto accommodate any topology (including half−bridge, asymmetricalhalf−bridge, active clamp and full−bridge…).

Features

  • High Voltage Range: up to 600 V
  • dV/dt Immunity ±50 V/nsec
  • Gate Drive Supply Range from 10 V to 20 V
  • High and Low DRV Outputs
  • Output Source / Sink Current Capability 1.4 A / 2.2 A
  • 3.3 V and 5 V Input Logic Compatible
  • Up to VCC Swing on Input Pins
  • Matched Propagation Delays between Both Channels
  • Outputs in Phase with the Inputs
  • Independent Logic Inputs to Accommodate All Topologies
  • Under VCC LockOut (UVLO) for Both Channels
  • Pin to Pin Compatible with IR2181(S)
  • These are Pb−Free Devices

Typical applications

  • High Power Energy Management
  • Half−bridge Power Converters
  • Any Complementary Drive Converters (asymmetrical half−bridge, active clamp)
  • Full−bridge Converters
  • Bridge Inverters for UPS Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
QEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IRIPPLE 2
(mA)
RESR
(mΩ)
Samples
890334026027CSSPEC
8 files WCAP-FTXX Film Capacitors Across the mains1 µF 310 X2 170 0.110 GΩ -40 °C up to +105 °C 22.5 26 11 20 Carton
744045004SPEC
8 files WE-LQ SMT Inductor -40 °C up to +125 °C 4.5 3.2 2.6 4.7 1.24 2 0.15 45 36
860021381024SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors180 µF 400 -25 °C up to +105 °C 7.5 45 Tray 2000 700 2160 15 18
870135375007SPEC
7 files WCAP-PTHT Aluminum Polymer Capacitors470 µF 16 -55 °C up to +125 °C 5 12.5 Ammopack 2000 6100 752 10 10 1929 10
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
QEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IRIPPLE 2
(mA)
RESR
(mΩ)
Samples