IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP81174

Multi-Phase Synchronous Buck Controller with Power Saving Mode and PWM VID Interface

Overview

TopologyOther Topology
Switching frequency200-1000 kHz
IC revision5

Description

The NCP81174 is a general−purpose up to four−phase synchronousbuck controller. It combines differential voltage sensing, differentialphase current sensing, and PWM VID interface to provide accurateregulated power for the computer or graphic controllers. It canreceive power saving command (PSI) from processors and operates insingle−phase diode emulation mode to obtain high efficiency in lightload. Dual−edge multiphase PWM modulation ensures a fast transientresponse with minimum possible capacitors.

Features

  • Output Voltage up to 2.0 V with PWM VID Interface
  • Support 1.8 V and 3.3 V VID interface
  • Remote Differential Output Voltage Sense
  • Differential Current Sense For Each Phase
  • 200 kHz − 1000 kHz Switching Frequency
  • Power Saving Interface (PSI)
  • Power Good Output
  • Thermally Compensated Current Monitoring
  • Over Current Protection
  • Fast Transient Response
  • 5 V VCC Shunt Regulator
  • Latched OVP and UVP Protections
  • QFN−32, 5 x 5 mm, 0.5 mm Pitch Package
  • This is a Pb−Free Device

Typical applications

  • Graphics Card Applications
  • GPU and CPU Power
  • Desktop and Notebook Applications

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
Material Samples
744314047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.47 1.35 235 31.9 9 20 Superflux
74404064010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 1 5.9 11.5 11 159
Order Code Data­sheet Simu­lation
744314047SPEC
74404064010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
Material Samples