| Topology | Buck Converter |
| Switching frequency | 150-1200 kHz |
| IC revision | 3 |
The NCP81231 is a synchronous buck that is optimized for converting battery voltage or adaptor voltage into power supply rails required in notebook, tablet, and desktop systems, as well as many other consumer devices using USB PD standard and C−Type cables. The NCP81231 is fully compliant to the USB Power Delivery Specification when used in conjunction with a USB PD or C−Type Interface Controller. NCP81231 is designed for applications requiring dynamically controlled slew rate limited output voltage.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | SW (mm) | Ti | To | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | G (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 155124BS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 470 | Blue | 468 | 150 | 3.4 | InGaN | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 1.5 | SMT | ||
![]() | 155124GS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 525 | Green | 520 | 600 | 3.3 | InGaN | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 1.5 | SMT | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | SMT | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | SMT | ||
![]() | 744823422 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | 4 | – | – | – | – | 3 | 25.5 | – | – | – | – | – | 4 | 2.2 | 30 | 250 | 1500 | MnZn | 23.5 | 13.8 | THT | ||
![]() | 61301621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | Pin Header | 16 | – | 250 | Bag | 2.54 | Dual | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 20.32 | – | THT | |
![]() | 971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | 6 | M3 | M3 | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Polyamide | 10 | – | – | |
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | 1.7 | 350 | 200000 | Blue | No | not specified | 0.05 | – | – | 12 | – | – | – | – | – | |
![]() | 970300365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | 6 | M3 | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Polyamide | 30 | – | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB 3.1 | Type C | Horizontal | – | Receptacle | 24 | – | 48 | Tape and Reel | – | – | 1.9 | – | – | – | – | – | – | 5 | – | – | – | – | – | – | – | THR | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | Pin Header | 2 | – | 250 | Bag | 2.54 | Single | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | THT | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Mini USB 2.0 | Type B | Horizontal | with Pads & Pegs | Receptacle | 5 | – | 30 | Tape and Reel & Mylar | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | SMT | |
![]() | 74438357047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 5.1 | 8.2 | 39.9 | 24 | 80 | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | 3.1 | – | – | – | – | – | 3.9 | 0.0047 | 44 | – | – | – | 4.3 | 4.3 | SMT | ||
![]() | 613016243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | Socket Header | 16 | – | 250 | Tray | 2.54 | Dual | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 20.82 | – | THT | |
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | Socket Header | 20 | – | 250 | Tray | 2.54 | Dual | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 25.9 | – | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 155124BS73200 | SPEC | |
![]() | 155124GS73200 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 744823422 | SPEC | |
![]() | 61301621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 971100365 | SPEC | – |
![]() | 434153017835 | SPEC | – |
![]() | 970300365 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 65100516121 | SPEC | – |
![]() | 74438357047 | SPEC | |
![]() | 613016243121 | SPEC | – |
![]() | 613020243121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | SW (mm) | Ti | To | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | G (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | Samples |
|---|