| Topology | Other Topology |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
| 885012206022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 220 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
| 885012206073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
![]() | 865230657013 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | 100 µF | ±20% | 50 | 10.0 x 10.5 | -40 °C up to +105 °C | 12 | 1 MΩ | – | 10.5 | 10.3 | – | – | 15" Tape & Reel | 5000 | 160 | 50 | 10 | – | – | – | – | – | – | ||
![]() | 691322310002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | – | – | – | -40 °C up to +105 °C | – | – | – | 8.81 | – | – | – | Box | – | – | – | – | 2 | PCB Header | Cable | No | PCB Header | – | |
![]() | 691361300002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 361 - 3.81 mm Vertical | – | – | – | – | -40 °C up to +105 °C | – | – | – | 7.62 | – | – | – | Box | – | – | – | – | 2 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | |
![]() | 691381000006 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | – | – | – | -40 °C up to +105 °C | – | – | – | 15.6 | – | – | – | Box | – | – | – | – | 6 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | |
![]() | 691382010006 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | – | – | – | -40 °C up to +105 °C | – | – | – | 17 | – | – | – | Box | – | – | – | – | 6 | Pluggable | PCB | No | Horizontal | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206095 | SPEC | ||
| 885012206022 | SPEC | ||
| 885012206073 | SPEC | ||
| 885012107014 | SPEC | ||
![]() | 865230657013 | SPEC | |
![]() | 691322310002 | SPEC | – |
![]() | 691361300002 | SPEC | – |
![]() | 691381000006 | SPEC | – |
![]() | 691382010006 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
|---|