IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCT72 | Demoboard ONSEC-19-003

±1°C Temperature Monitor with Series Resistance Cancellation

Overview

TopologyOther Topology
IC revision1.0

Description

The NCT72 is a dual-channel digital thermometer and undertemperature/overtemperature alarm, intended for use in PCs and thermal management systems. It is pin and register compatible with the NCT1008 but the NCT72 allows the user to pull the /ALERT pin to 1.8V without increasin the device Idd. A feature of the NCT72 is series resistance cancellation, where up to 1.5 kΩ (typical) of resistance in series with the temperature monitoring diode can be automatically cancelled from the temperature result, allowing noise filtering. The NCT72 has a configurable /ALERT output and an extended, switchable temperature measurement range. The NCT72 can measure the temperature of a remote thermal diode accurate to ±1°C and the ambient temperature accurate to ±3°C. The temperature measurement range defaults to 0°C to +127°C, compatible with the NCT1008, but it can be switched to a wider measurement range of -64°C to +191°C. The NCT72 communicates over a 2-wire serial interface, compatible with system management bus (SMBus/I2C) standards. The default SMBus/I2C address of the NCT72 is 0x4C. An NCT72D is available with an SMBus/I2C address of 0x4D. This is useful if more than one NCT72 is used on the same SMBus/I2C. An /ALERT output signals when the on-chip or remote temperature is out of range. The /THERM output is a comparator output that allows on/off control of a cooling fan. The /ALERT output can be reconfigured as a second /THERM output, if required.

Features

  • On-Chip and Remote Temperature Sensor
  • 0.25°C Resolution/1°C Accuracy on Remote Channel
  • 1°C Resolution/1°C Accuracy on Local Channel
  • Series Resistance Cancellation up to 1.5 kΩ
  • Extended, Switchable Temperature Measurement Range 0°C to +127°C (Default) or -64°C to +191°C
  • Pin and Register Compatible with NCT1008
  • Remote /THERM limit of 108°C
  • 2-Wire SMBus/I2C Serial Interface with SMBus Alert Support
  • Programmable Over/Undertemperature Limits
  • Offset Registers for System Calibration
  • Up to Two Overtemperature Fail-Safe /THERM Outputs
  • 240 µA Operating Current, 5 µA Standby Current
  • Compatible with 1.8 V Logic

Typical applications

  • Smart Phones, Desktop and Notebook Computers
  • Embedded systems
  • Smart Batteries
  • Automotive

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SW(mm)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 10 mm, M3
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
Outer ThreadM3 
Inner ThreadM3 
SW6 mm
PackagingBag 
Operating Temperature -30 °C up to +110 °C
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM3 
SW5.5 mm
PackagingBag 
Operating Temperature -30 °C up to +85 °C
Height2.4 mm
Check availability