| Topology | Flyback Converter |
| Input voltage | 240-900 V |
| Output 1 | 15 V / 2.67 A |
| IC revision | 1 |
SECO-HVDCDC1362-40W15V-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains. The design provides a stable 15 V output and 40W over a wide input DC voltage range from 250V to 900V, and is therefore suitable for 400V and 800V battery systems.The board employs the NCV1362 quasi-resonant peak current PSR flyback controller, the 3-lead cost-optimized NVHL160N120SC1 160mOhm 1200V silicon carbide (SiC) MOSFET, and the FFSP0665B−F085 SiC diode.Thanks to the high blocking voltage capabilities and ultra-low gate charge (34 nC) value of the SiC FET, the switching losses are significantly reduced, and the board exhibits a superior efficiency for the application up to 86% in low line input conditions. The notable driving capabilities of the NCV1362 controller allows for direct operation of the SiC FET at 12V without a pre-driver, simplifying the layout and cutting down the component count.The flyback transformer provides 4 kV isolation and is optimized to minimize the losses on the RCD snubber. Consequently the system effectively dampens the drain voltage overshoot at high line, and provides 100V margin for the SiC FET. The board is fully realized with automotive qualified semiconductors and passive devices. Industrial grade replacements are also available.
NCV1362 (automotive) / NCP1362 (industrial) quasi-resonant peak current PSR flyback controllerFully automotive qualified devicesVin = 240V – 900V DC onlyVout = 15V / 40W continuousElectromagnetic compatibility (EN 55015 limits)High efficiency up to 85.5%SiC FET directly operated at 12V by the ICExcellent thermal performance
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | To | Pitch (mm) | Rows | Gender | IR (A) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885342208017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 470 pF | ±10% | 1000 | 1206 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | 10.16 | – | – | – | Box | – | – | – | 5.08 | – | – | 20 | 2 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 970400365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | 40 | – | – | – | Bag | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971050365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | 5 | – | – | – | Bag | 6 | M3 | M3 | – | – | – | – | – | – | – | – | – | – | |
![]() | 613008243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | 1000 MΩ | – | 10.66 | – | – | – | Tray | – | – | – | 2.54 | Dual | Socket Header | 3 | 8 | – | – | – | Angled | – | |
| 750319105 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 885342208017 | SPEC | |
![]() | 691351500002 | SPEC | – |
![]() | 970400365 | SPEC | – |
![]() | 971050365 | SPEC | – |
![]() | 613008243121 | SPEC | – |
| 750319105 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | To | Pitch (mm) | Rows | Gender | IR (A) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
|---|