Topology | Other Topology |
The NCV7342 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. The NCV7342 is an addition to the CAN high-speed transceiver family complementing NCV734x stand-alone CAN transceivers and previous generations such as AMIS42665, AMIS3066x, etc. Due to the wide common-mode voltage range of the receiver inputs and other design features, the NCV7342 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremly low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.
Compatible with the ISO 11898-2, ISO 11898-5 Standards
High Speed (up to 1 Mbps)
VIO Pin on NCV7342-3 Version Allowing Direct Interfacing with 3 V to 5 V Microcontrollers
VSPLIT Pin on NCV7342-0 Version for Bus Common Mode Stabilization
Very Low Current Consumption in Standby Mode with Wake-up via the Bus
Excellent EMS Level Over Full Frequency Range. Very Low EME. Low EME also without CM Choke.
Bus Pins Protected Against >15 kV System ESD Pulses
Transmit Data (TxD) Dominant Time-out Function
Bus Dominant Time-out function in Standby Mode
Under All Supply Condition the Chip Behaves Predictably
No Disturbance of the Bus Lines with an Unpowered Node
Thermal Protection
Bus Pins Protected Against Transients in an Automotive Environment
Bus Pins Short Circuit Proof to Supply Voltage and Ground
AEC-Q100 Qualified
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | -55 °C up to +125 °C | – | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | -55 °C up to +85 °C | – | ||
![]() | 618009231221 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw | – | – | – | – | – | 5000 MΩ | – | 30.8 | – | – | – | – | – | – | – | 9 | – | Male | Angled | 3 | Tray | Black | – | PCB | – | – | – | -55 °C up to +105 °C | 125 | |
![]() | 691322310002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | – | – | – | – | – | – | 8.81 | – | – | – | – | – | – | – | 2 | – | – | PCB Header | 10.5 | Box | Green | PCB Header | Cable | No | – | THT | -40 °C up to +105 °C | 300 | |
![]() | 691361300002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 361 - 3.81 mm Vertical | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | 2 | – | – | Vertical | 10.5 | Box | Green | Pluggable | Cable | No | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | Cable | -40 °C up to +105 °C | 300 | |
![]() | 430182043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | 12 | – | – | 100 MΩ | – | – | – | – | 4.3 | 160 | 1000000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | – | – | – | – | – | – | -40 °C up to +85 °C | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Black | – | – | – | – | – | -40 °C up to +125 °C | 250 | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | – | – | – | – | THT | -40 °C up to +105 °C | 250 | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | – | – | – | – | THT | -40 °C up to +105 °C | 250 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206046 | SPEC | |
![]() | 885012107014 | SPEC | |
![]() | 618009231221 | SPEC | – |
![]() | 691322310002 | SPEC | – |
![]() | 691361300002 | SPEC | – |
![]() | 430182043816 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|