| Topology | Other Topology |
| IC revision | 00 |
E-TagPOWER
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Gender | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 831056301 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | Processor, Ethernet, PCI Express, PHY | 50 MHz | 50 | -40 °C up to +85 °C | CMOS | 3.3 V | – | – | – | IQXO-791 | – | – | – | 2 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 1 | – | – | – | – | – | – | – | – | – | – | |
![]() | 742792022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 0805 | – | – | – | 1.2 | 0.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | 1500 | – | – | – | – | – | 2 | – | 0.9 | – | – | – | – | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | ||
![]() | 74438356022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 4020 | – | – | – | 4 | – | – | 2.2 | 6.2 | 7.9 | 29 | 34 | 80 | SMT | 2 | – | – | – | 4700 | – | – | – | – | – | 4 | – | 2 | – | – | – | – | – | – | – | – | 0.035 | – | ||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | -55 °C up to +125 °C | – | – | 100 nF | ±10% | 16 | 0402 | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | -55 °C up to +125 °C | – | – | 100 nF | ±10% | 10 | 0603 | 5 | 5 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | -55 °C up to +85 °C | – | – | 10 µF | ±20% | 16 | 0805 | 10 | 0.01 GΩ | X5R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | -55 °C up to +125 °C | – | – | 100 nF | ±10% | 10 | 1206 | 5 | 5 GΩ | X7R Class II | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | -55 °C up to +125 °C | – | – | 10 µF | ±10% | 10 | 1206 | 10 | 0.01 GΩ | X7R Class II | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
| 885012108020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | -55 °C up to +85 °C | – | – | 4.7 µF | ±20% | 25 | 1206 | 7 | 0.1 GΩ | X5R Class II | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
| 885012108021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | -55 °C up to +85 °C | – | – | 10 µF | ±20% | 25 | 1206 | 10 | 0.01 GΩ | X5R Class II | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61002021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tube | – | – | – | – | – | – | SMT | 20 | – | – | – | 3000 | 250 | 2.54 | Dual | Pin Header | – | 25.4 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 62102821021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 500 MΩ | – | – | – | Tube | – | – | – | – | – | – | SMT | 28 | – | – | – | 1000 | 100 | 1.27 | Dual | Pin Header | – | 17.78 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 62201621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 500 MΩ | – | – | – | Box | – | – | – | – | – | – | THT | 16 | – | – | – | 1000 | 100 | 1.27 | Dual | Pin Header | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 623310235521 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 500 MΩ | – | – | – | Tape and Reel with Pad | – | – | – | – | – | – | SMT | 10 | – | – | – | 1000 | 100 | 1.27 | Dual | Pin Header | – | 6.35 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 694106106102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | SMT | – | 2 | 5.5 | with Pegs | 5000 | 24 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | -40 °C up to +85 °C | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | 4 | – | – | – | – | – | 1.27 | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | 10 | – | – | – | 3000 | 250 | 2.54 | Dual | Pin Header | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 434133025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | -40 °C up to +85 °C | – | – | – | – | 16 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | not specified | 2.5 | 160 | 100000 | Black | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 831056301 | SPEC | – |
![]() | 742792022 | SPEC | |
![]() | 74438356022 | SPEC | |
| 885012205037 | SPEC | ||
| 885012206020 | SPEC | ||
| 885012107014 | SPEC | ||
| 885012208009 | SPEC | ||
| 885012208018 | SPEC | ||
| 885012108020 | SPEC | ||
| 885012108021 | SPEC | ||
![]() | 61002021121 | SPEC | – |
![]() | 62102821021 | SPEC | – |
![]() | 62201621121 | SPEC | – |
![]() | 623310235521 | SPEC | – |
![]() | 694106106102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 416131160804 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 434133025816 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Stability (ppm) | Operating Temperature | Output Logic | VSupply | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Gender | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|