IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCV8163 | Demoboard STR-NCV8163-NCP163-EVK

LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise

Overview

TopologyBuck Converter
Output 10.25 A

Description

The STR-NCV8163-NCP163-EVK provides an evaluation kit for the NCV8163 and NCP163 series of 250 mA ultra-low noise and high PSRR XDFN4 package LDOs with available fixed output voltages of 1.2 V to 5.3 V. The NCV8163 and NCP163 are designed to meet requirements for sensitive RF and analog circuits with typical applications in various battery powered devices. The NCV8163 is rated for automotive and industrial applications. This evaluation kit can be used in tandem with the Strata environment GUI which can enable/disable the LDO as well as monitor other telemetry on the platform, including input/output voltage, power dissipated, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!

Features

  • 4 different LDO series to choose from, each with a range of voltage options
  • Vin range from 1.1V to 5.5V
  • Max load range from 150mA to 300mA
  • Vout range from 0.6V to 5.3V
  • Automotive options available

Typical applications

  • Automotive

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SW(mm)
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Samples
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length5.08 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Length10 mm
Outer ThreadM3 
Inner ThreadM3 
SW6 mm
PackagingBag 
Operating Temperature -30 °C up to +110 °C
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Operating Temperature -40 °C up to +105 °C
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inner ThreadM3 
SW5.5 mm
PackagingBag 
Operating Temperature -30 °C up to +85 °C
Height2.4 mm