Topology | Other Topology |
IC revision | 1 |
The BDK-DCDC-GEVB, is an adapter board needed to power higher power daughter cards or shields attached to the Bluetooth IoT Development Kit (B-IDK). The BDK-DCDC-GEVB plugs into the B-IDK baseboard, BDK-GEVK and provides power to higher power shields such as the Dual LED Ballast, Stepper Motor and Brushless DC Motor Control. Power Supply needed: Digi-Key Mouser
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744043004 | SPEC | |
![]() | 691322310002 | SPEC | – |
![]() | 150060GS75000 | SPEC | |
![]() | 694106105102 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | IR (A) | Working Voltage (V (AC)) | Packaging | L (µH) | ISAT (A) | fres (MHz) | Samples |
---|