| Topology | Buck Converter |
| Input voltage | 4.5-36 V |
| Switching frequency | 1800-2200 kHz |
| Output 1 | 3.5 V / 2 A |
| IC revision | 1 |
The NCV890200 is a fixed−frequency, monolithic, Buck switching regulator intended for Automotive, battery−connected applications that must operate with up to a 36 V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890200 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. The NCV890200 also provides several protection features expected in Automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor − forming a space−efficient switching regulator solution.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | SW (mm) | L (mm) | Ti | To | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | H (mm) | G (mm) | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 155124BS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 470 | Blue | 468 | – | – | – | – | – | – | 150 | – | – | – | 3.4 | – | – | – | InGaN | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | 1 | – | – | ||
![]() | 155124GS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 525 | Green | 520 | – | – | – | – | – | – | 600 | – | – | – | 3.3 | – | – | – | InGaN | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | 1 | – | – | ||
![]() | 155124YS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 589 | Yellow | 592 | – | – | – | – | – | – | 130 | – | – | – | 2 | – | – | – | AlInGaP | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | 1 | – | – | ||
![]() | 61301621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 20.32 | – | – | – | – | Angled | – | Pin Header | 16 | – | 250 | Bag | 2.54 | Dual | – | – | 3 | |
![]() | 971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 10 | M3 | M3 | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | |
![]() | 632121300001 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THR | – | – | – | – | USB 3.1 | Type A | Horizontal | – | Receptacle | 9 | 5 | 20 | Tray | – | – | – | – | 5 | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THR | – | – | – | – | USB 3.1 | Type C | Horizontal | – | Receptacle | 24 | – | 48 | Tape and Reel | – | – | – | 1.9 | 5 | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 5.08 | – | – | – | – | Straight | – | Pin Header | 2 | – | 250 | Bag | 2.54 | Single | – | – | 3 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 7.62 | – | – | – | – | Straight | – | Pin Header | 3 | – | 250 | Bag | 2.54 | Single | – | – | 3 | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | Mini USB 2.0 | Type B | Horizontal | with Pads & Pegs | Receptacle | 5 | – | 30 | Tape and Reel & Mylar | – | – | – | – | 1 | |
![]() | 74438357047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT | – | 4.3 | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 3.1 | – | 3.9 | ||
![]() | 155124M173200 | SPEC | – | 30 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SFSW SMT Full-color Side View Waterclear | – | Red & Green & Blue | – | 460 | 515 | 632 | 465 | 523 | 622 | – | 140 | 850 | 450 | – | 3 | 2.8 | 2 | AlInGaP + InGaN | 120 | – | – | – | – | – | – | SMT | – | 3.2 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | 1 | – | – | |
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 25.9 | – | – | – | – | Angled | – | Socket Header | 20 | – | 250 | Tray | 2.54 | Dual | – | – | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 155124BS73200 | SPEC | |
![]() | 155124GS73200 | SPEC | |
![]() | 155124YS73200 | SPEC | |
![]() | 61301621021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 971100365 | SPEC | – |
![]() | 632121300001 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 65100516121 | SPEC | – |
![]() | 74438357047 | SPEC | |
![]() | 155124M173200 | SPEC | – |
![]() | 613020243121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | SW (mm) | L (mm) | Ti | To | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | H (mm) | G (mm) | IR (A) | Samples |
|---|