IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV890231

2.0 A, 2 MHz Automotive Buck Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.5-45 V
Switching frequency900-2200 kHz
Output 13.3 V / 2 A
IC revision2

Description

The NCV890231 is a fixed−frequency, monolithic, Buck switching regulator intended for Automotive, battery−connected applications that must operate with up to a 36 V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890231 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. Two pins are provided to synchronize switching to a clock, or to another NCV890231. The NCV890231 also provides several protection features expected in Automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor − forming a space−efficient switching regulator solution.

Features

  • Internal N−Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 36 V
  • Withstands Load Dump to 45 V
  • 2 MHz Free−running Switching Frequency
  • Auto−synchronizes with Other NCV890231 or to an External Clock
  • Logic level Enable Input Can be Directly Tied to Battery
  • 2.2 A (min) Cycle−by−Cycle Peak Current Limit
  • Short Circuit Protection enhanced by FrequencyFoldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 Millisecond Internal Soft−Start
  • Thermal Shutdown (TSD)
  • Low Shutdown Current
  • Wettable Flanks − DFN
  • NCV Prefix for Automotive and Other Applications
  • Requiring Unique Site and Control Change
  • Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Typical applications

  • Instrumentation
  • Safety − Vision Systems
  • Audio
  • Infotainment

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447786004SPEC
8 files WE-PD SMT Power Inductor 4.7 2.8 2.8 65 60 6050 Robust
Order Code Data­sheet Simu­lation
7447786004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples