Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1800-2600 kHz |
Output 1 | 3.3 V / 1.6 A |
IC revision | 3 |
The NCV896530 dual step−down dc−dc converter is a monolithicintegrated circuit dedicated to automotive driver information systemsfrom a downstream voltage rail.Both channels are externally adjustable from 0.9 V to 3.3 V and cansource totally up to 1600 mA. Converters are running at 2.1 MHzswitching frequency above the sensitive AM band and operate 180°out of phase to reduce large amounts of current demand on the rail.Synchronous rectification offers improved system efficiency.The NCV896530 provides additional features expected inautomotive power systems such as integrated soft−start, hiccup modecurrent limit and thermal shutdown protection. The device can also besynchronized to an external clock signal in the range of 2.1 MHz.The NCV896530 is available in a space saving, 3 x 3 mm 10−pinDFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447785002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 3.15 | 3.3 | 54 | 88 | 6033 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447785002 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|