IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NLAS323 | Demoboard MULTI-SENSE-GEVB

Multi Sensor Board (ALS, IMU, ENV)

Overview

TopologyOther Topology

Description

The Multi-Sensor Board enables prototyping of devices for asset tracking, wearables, smart home and other smart sensing devices. The board includes an Ambient Light Sensor (ALS), Inertial (IMU) and Environmental Sensors (ENV). With large Signal-to-Noise ratio and wide dynamic range, the NOA1306 on the Multi-sensor board, is an ideal choice for mobile applications that need ambient light sensing. The inertial sensing on the board is provided by Bosch’s BNO055, a 9-axis absolute orientation sensor that includes an accelerometer, gyroscope and a magnetometer. BME680, from Bosch provides gas, pressure, humidity and temperature sensing capabilities on the Multi-sensor board.

Features

  • On Resistance is 20 Ω Typical at 5.0 V
  • Matching is < 1 Ω Between Sections
  • 2 - 6 V Operating Range
  • Ultra Low < 5 pC Charge Injection
  • Ultra Low Leakage < 1 nA at 5.0 V, 25° C
  • Wide Bandwidth > 200 MHz, -3 dB
  • CMOS/TTL Compatible
  • 2000 V ESD (HBM)
  • Ron Flatness +/- 6 Ω at 5.0 V
  • US8 Package
  • Independent, Positive Enable

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012005024SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)6.8 pF ±0.5pF 16 0402 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1 0.5 0.25 0.5 7" Tape & Reel
885012005013SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)100 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.25 0.5 7" Tape & Reel
885012205037SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012107006SPEC
8 files WCAP-CSGP MLCCs 6.3 V(DC)47 µF ±20% 6.3 0805 -55 °C up to +85 °C 100.002 GΩ X5R Class II 2 1.25 0.5 1.25 7" Tape & Reel
74438335100SPEC
9 files WE-MAPI SMT Power Inductor 3015 -40 °C up to +125 °C 3 3 10 1.25 2.75 446 21 80 SMT 2 1.5 0.85
61301221021SPEC
6 files WR-PHD 2.54 mm THT Angled Dual Pin Header -40 °C up to +105 °C1000 MΩ 15.24 THT 12 Dual Pin Header Angled 3 Bag
62101421021SPEC
6 files WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm -40 °C up to +105 °C500 MΩ 8.89 SMT 14 Dual Pin Header Straight 1 Tube
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples