Topology | Other Topology |
IC revision | 2 |
The RSL10 Smart Shot Color Camera is a complete node-to-cloud solution platform for vision IoT applications that require always on, multi-year battery life with Bluetooth® Low Energy connectivity. Allowing OEMs to design low power cameras with triggered image capture and cloud-based processing, the platform offers the same features as the RSL10 Smart Shot Camera in a smaller form-factor with extended battery life and support for color and mono imaging.
Supports multiple image capture trigger modesPeriodicContinuous video-like stream with less than 1 frame/s on BLE5.0 and above on compatible mobile devicesProximity detectionAcceleration triggerEnvironment change triggerBluetooth Low Energy connectivity (Bluetooth 5) enabled by the RSL10 SIPFirmware Over The Air (FOTA) updatesSmall form FactorAdvanced 360 fps imaging provided by the ARX3A0 Mono&Color 121° DFOV IAS ModuleHigh sensitivity at both visible and NIR wavelengthSuper low power (3.2 mW)1/10" sensor for super compact moduleAuto Exposure featured enabled during image processingRSL10 Smart Shot Mobile App (GooglePlay™, iOS®)Cloud connectivity to Amazon Web Services Rekognition & Microsoft Azure)Image Analytics/AI Engine to detect and identify objects within an imageMultiple powering options (USB or rechargeable Li-Ion batteries)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74406043100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQFS SMT Power Inductor | 10 | 1.22 | 86 | 45 | SMT | 2.8 | – | – | – | – | – | – | – | – | 1.77 | – | |||
62200213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Jumper 1x2 | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | – | 1 | Bag | ||
62200421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | – | – | – | – | THT | – | – | – | – | – | 4 | Dual | Pin Header | Straight | 1 | Box | ||
434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | 2 | – | Jumper | – | 3 | Bag | ||
62000211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | THT | – | – | – | – | – | 2 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74406043100 | SPEC | ||
62200213421 | SPEC | – | |
62200421121 | SPEC | – | |
434153017835 | SPEC | – | |
60800213421 | SPEC | – | |
62000211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|