IC manufacturers Onsemi

IC manufacturers (97)

Onsemi STR-NCV7685-REAR-LIGHTING-GEVK

STR-NCV7685-REAR-GEVK: Strata enabled programmable animated rear lighting platform

Overview

TopologyOther Topology

Description

LED driverSTR-NCV7685-REAR-GEVK is an evaluation board for vehicle rear lighting application with remote communication via BLE which features the linear LED current driver NCV7685 and the industry?s lowest power consumption Bluetooth® 5 SoC, RSL10 SiP. 6pcs. NCV7685 are mounted to drive total 72 LED nodes to implement predefined animations with both configurable parameters and customized patterns, all the settings and circuit monitoring can be accessed by Strata. In addition, Strata provides all the documents including user manual, manufacturing files, firmware codes which could dramatically accelerate your design work.

Features

  • Strata GUI and Apps available
  • Pre-defined Animations with configurableparameters and customized pattern
  • Floating Address for easy maintenance
  • High flash rate of Animation
  • 6*NCV7685 to drive 72 LED nodes
  • NCV7685 - 12 Common Current Programmable Sources up to 60 mA
  • Detection and protection against open load and under−voltage
  • Over temperature detection and protection
  • RSL10 SiP - Bluetooth® 5 Certified with LE 2M PHY Support
  • Arm Cortex−M3 Processor and LPDSP32
  • Fully integrated antenna and all passive components

Typical applications

  • Entry Level LED Taillights, High End Pixelized LED Taillight with Full Animation Capabilities
  • Turn Signal, Dashboard Applications, In Vehicle Network

Products

Order Code Data­sheet Simu­lation Downloads Product seriesMountIR
(A)
Working Voltage
(V (DC))
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingColor Samples
74437321100SPEC
8 files WE-LHMI SMT Power Inductor SMT 10 1.4 1.5 2.65 463 23 1 2
74437356010SPEC
8 files WE-LHMI SMT Power Inductor SMT 1 15.7 15.8 34.2 8.35 44 3
74437356068SPEC
8 files WE-LHMI SMT Power Inductor SMT 6.8 5.8 6.9 14.2 49.3 14 3
694106106102SPEC
6 files WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs SMT 5 24 Right Angled 5 Tape and Reel Black
61304021121SPEC
6 files WR-PHD 2.54 mm THT Dual Pin Header THT 250 40 Dual Pin Header Straight 3 Bag
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 250 2 Single Pin Header Straight 3 Bag
62004021821SPEC
6 files WR-PHD 2.00 mm Dual Socket Header THT 2 200 40 Dual Socket Header Straight 2 Tube
613016243121SPEC
6 files WR-PHD 2.54 mm Angled Dual Socket Header THT 250 16 Dual Socket Header Angled 3 Tray Black
60910213421SPEC
3 files WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 3 250 2 Jumper 3 Bag Black
434133025816SPEC
6 files WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm 0.05 2.5 160 100000 Black not specified 0.05 Tape and Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesMountIR
(A)
Working Voltage
(V (DC))
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingColor Samples