Topology | Other Topology |
The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) | Rows | Gender | Type | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012106022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012107011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
430182043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | 4.3 | 160 | 1000000 | Black | not specified | – | – | – | – | 50 | Tape and Reel | ||
61301811021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 45.72 | – | – | – | – | – | – | – | 18 | Single | Pin Header | Angled | 3000 | Bag | ||
613012243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 15.74 | – | – | – | – | – | – | – | 12 | Dual | Socket Header | Angled | 3000 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012106022 | SPEC | ||
885012107011 | SPEC | ||
430182043816 | SPEC | – | |
61301811021 | SPEC | – | |
613012243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) | Rows | Gender | Type | IR (mA) | Packaging | Samples |
---|
Connected Lighting Platform for LED Control