Topology | Flyback Converter |
Input voltage | 300-1000 V |
Output 1 | 24 V / 2.7 A |
IC revision | 1.1 |
For the power conversion system of three-phase power supply (400Vac~690Vac), a 65W/24V industrial auxiliary power supply evaluation board with a DC bus voltage range of 300Vdc~1000Vdc is designed. The use of PINJ 1700V SiC MOSFET (P3M173K0K3) can simplify circuit design, significantly improve efficiency, reduce the volume and weight of auxiliary power supply, and help industrial equipment achieve significant miniaturization, high reliability and energy saving.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7440660015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | – | 1.5 | 9.6 | 10 | 65 | SMT | 7.5 | |||
691214110002S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | 10 | – | – | THT | – | ||
691216610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2166 - 10.16 mm Horizontal Entry Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | 24 | – | – | THT | – | ||
7447471102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 1000 | 0.46 | 0.68 | 1.1 | THT | 2500 | |||
750344810 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440660015 | SPEC | ||
691214110002S | SPEC | – | |
691216610002 | SPEC | – | |
7447471102 | SPEC | ||
750344810 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | RDC max. (mΩ) | Samples |
---|