| Topology | Flyback Converter |
| Input voltage | 70-1000 V |
| Switching frequency | 100 kHz |
| Output 1 | 24 V / 2 A |
| Output 2 | 5 V / 2.5 A |
| IC revision | A |
60 W flyback converter with two independently regulated CV outputs using 1700 V PowiGaN-based InnoMux2-EP (IMX2353F-H415) for appliance and industrial power supplies with up to 1000 VDC input
Input: 70 VDC – 1000 VDC
90% full-load efficiency
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | IRIPPLE 2 (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 870135175009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHT Aluminum Polymer Capacitors | 2000 µF | 6.3 | 2000 | 6640 | 2100 | 9 | 1260 | 10 | 5 | 10 | 12.5 | Ammopack |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 870135175009 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | IRIPPLE 2 (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|