Topology | Other Topology |
Switching frequency | 25-95 kHz |
IC revision | 1.2 |
30 W Power Supply for AC Wall Outlet with USB Ports Using InnoSwitch3-CP (INN3268C-H202)
30W compact power supply for high power USB type A/C port charging.
89% average efficiency at nominal AC input<30 mW no-load input powerAll the benefits of secondary-side control with the simplicity of primary-side regulationInsensitive to transformer variationExtremely fast transient response independent of load timingSynchronous rectification for higher efficiencyAccurate thermal protection with hysteretic shutdownInput voltage monitor with accurate brown-in/brown-out and overvoltage protectionMeets IEC 2.0 kV common mode surge, 1.0 kV differential surge and EN55022 conducted EMI
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
7447033 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 68 | 2.8 | 0.055 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|