| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 20 V / 5 A |
| Output 2 | 9 V / 3 A |
| Output 3 | 5 V / 3 A |
| Output 4 | 15 V / 3 A |
| IC revision | 1.0 |
This document is an engineering report describing a 5 V / 3 A or 9 V / 3 A or 15 V / 3 A or 20 V / 5 A output USB Type-C and USB PD charger using the HiperPFS-4 PFS7628C PFC controller, InnoSwitch3-CP flyback controller and Weltrend WT6633P USB Type-C USB PD Controller. This design shows the high power density and efficiency that is possible due to the high level of integration of the HiperPFS-4 and InnoSwitch3-CP controllers providing exceptional performance.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 12.5 | 15 | 8.5 | 14 | Carton | – | – | – | – | Boxed THT | – | – | – | – | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | USB 3.1 | – | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | Type C | Horizontal | Receptacle | 24 | THR | 48 | – | 5 | – | |
![]() | 7447018 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | 16.5 | 10.7 | – | – | – | – | – | – | THT | – | 150 | 2.5 | 0.1 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324024003CS | SPEC | |
![]() | 632723300011 | SPEC | – |
![]() | 7447018 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | L (µH) | IR (A) | RDC max. (Ω) | Samples |
|---|