| Topology | LLC Resonant Converter |
| Input voltage | 90-132 V |
| Output 1 | 23 V / 8 A |
| IC revision | 4.2 |
This engineering report describes a 23 V (nominal), 184 W reference design for a power operating from 90 VAC to 132 VAC. The power supply is designed with a constant voltage / constant current output for use in battery charger applications. The design is based on the LCS705HG operating from doubled mains, with no PFC input stage. This design poses special challenges in that the primary and secondary voltages of the LLC converter both vary over a wide range.
90% full load efficiency
Order Code | Datasheet | Downloads | Status | Product series | L(µH) | IR(A) | RDC max.(Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | WE-FI Leaded Toroidal Line Choke, 100 µH, 6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-FI Leaded Toroidal Line Choke | Inductance100 µH | Rated Current6 A | DC Resistance0.035 Ω |