Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 14-36 V |
Switching frequency | 45-500 kHz |
Output 1 | 60 V |
IC revision | A |
Active-Semi’s PAC5523EVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5523 device, but also develop motor control applications revolving around the powerful and versatile 150MHz Arm® Cortex® -M4F based MCU. This evaluation kit is a motor controller and driver evaluation PCB, that uses PAC5523 Power Application Controller®.To aid in evaluation and application development the PAC5523EVK1 offers access to all of the PAC5523 device’s signals by means of a series of female header connectors.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691243110005 | SPEC | – | 6 files | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | Rising Cage Clamp | PCB | No | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | 17.5 | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | 5 | – | – | Horizontal | 10 | Box | |
![]() | 885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206083 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206086 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 3.3 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 61301611121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 40.64 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 62202021121 | SPEC | – | 6 files | WR-PHD 1.27 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 500 MΩ | – | 12.7 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 20 | Dual | Pin Header | Straight | 1 | Box | |
![]() | 434121043816 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 160 | 50000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 74404064151 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | 6045 | -40 °C up to +125 °C | – | – | – | 6 | 6 | – | 150 | 0.95 | 570 | 5.4 | – | -40 °C up to +125 °C | – | – | – | – | 4.5 | – | – | – | – | – | – | – | – | 0.84 | – | ||
![]() | 61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 885012207128 | SPEC | 6 files | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 865060743002 | SPEC | 9 files | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | 10 µF | ±20% | 63 | 6.3 x 5.5 | -55 °C up to +105 °C | 10 | 10 MΩ | – | 5.5 | 6.6 | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 80 | 1500 | 6.3 | 6.3 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|