| Topology | Other Topology |
| IC revision | 1.00 |
The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN or Push-Pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Interface Type | Variant | Gender | Mount | IR (A) | Working Voltage (V) | Packaging | Pitch (mm) | Rows | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691103110003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | THT | – | 125 | Box | 3.5 | – | 10 | 8.4 | – | – | – | – | – | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | Pin Header | THT | – | 250 | Bag | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | Pin Header | THT | – | 250 | Bag | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 629105150521 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Micro USB 2.0 | – | – | Horizontal | – | Type B | with Pegs - High Current | Receptacle | SMT | 3 | 30 | Tape and Reel | – | – | 3 | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 6 | – | – | – | Straight | – | – | – | Pin Header | THT | – | 250 | Bag | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 61301821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 18 | – | – | – | Straight | – | – | – | Pin Header | THT | – | 250 | Bag | 2.54 | Dual | 3 | – | – | – | – | – | – | |
![]() | 430481035816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | 0.05 | 3.5 | 160 | 1000000 | Black | Yes | not specified |
| Order Code | Datasheet | |
|---|---|---|
![]() | 691103110003 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 629105150521 | SPEC |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61301821121 | SPEC |
![]() | 430481035816 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Interface Type | Variant | Gender | Mount | IR (A) | Working Voltage (V) | Packaging | Pitch (mm) | Rows | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|