IC manufacturers Renesas

IC manufacturers (105)

Renesas IDTP9235

21V, Guided Positioning, A5/A11 Wireless Power Transmitter

Overview

TopologyBuck Converter
Input voltage4.25-21 V
Output 15.1 V / 0.05 A
IC revision1.0.1

Description

The IDTP9235 is a new 5W, magnetic induction wireless power transmitter product supporting WPC’s A5/A11 coil configurations. The system-on-chip integrates powercontroller, micro-controller, voltage regulation, foreign object detection (FOD), full bridge power stage drivers and on-chip simultaneous voltage and current demodulation.The product is designed to withstand a wide input voltage range of 4.25 to 21V while consuming 1mA of current in the standby mode.The transmitter includes industry-leading 32bit ARM® Cortex®-M0 processor offering high level of programmability while consuming supper low standby power meeting the energy star requirement. In addition, the new μController empowers the users to customizefeatures such as LED patterns, buzzer and FOD threshold settings. The device supports the I2C serial interface protocol. The product offers input under-voltage, input overvoltage, output short circuit and over-temperatureprotection to safeguard the device and system under fault conditions.The IDTP9235 is available in a Pb-free, space-saving QFN 5mm X 5mm, 40 pin package. The product is rated over an operating temperature range of -40 to +85ºC.

Features

  • VIN range: 4.25 – 21 Volts
  • WPC-1.1.2 compliant
  • Up to 7W of power transfer
  • 82% peak efficiency
  • Integrated power stage drivers
  • Low standby power
  • Best in class EMI
  • Simultaneous Voltage & Current demodulation
  • Integrated 32bit ARM® Cortex®-M0 Processor
  • Supports I2C interface
  • Over-current & over-temperature protection
  • Optional Proprietary Back-Channel Communication
  • -40 to +85ºC temperature range
  • Available in QFN5X5-40 package

Typical applications

  • Portable Instruments
  • Charging Mats or Pads
  • Personal Computer Docks
  • Office Furniture

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A11; MP-A11, 53 x 53 x 6 mm
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ComplianceQi - A11; MP-A11 
Size53 x 53 x 6 mm 
Inductance6.3 µH
Rated Current13 A
DC Resistance25 mΩ
Self Resonant Frequency11 MHz
Q-Factor80 
Check availability