Topology | Boost Converter |
Input voltage | 36-80 V |
Output 1 | 12 V / 20 A |
Output 2 | 5 V / 20 A |
IC revision | 1.00 |
The ISL81805EVAL3Z dual-output evaluation board,with negative-to-positive voltage conversion (shown in Figure 4) features the ISL81805, which is an 80Vhigh voltage, dual synchronous boost controller that offers external soft-start and independent enable functions and integrates UV/OV/OC/OT protection. Aprogrammable switching frequency ranging from 100kHz to 1MHz helps optimize the inductor size as the strong gate driver delivers up to 20A for each output.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443640470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 4.7 | 34.95 | 70 | 78 | 2.64 | 20 | |||
7443640680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 6.8 | 34.95 | 49.8 | 55 | 2.64 | 17 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443640470 | SPEC | ||
7443640680 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|