Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 300-600 kHz |
Output 1 | 1.8 V / 9 A |
IC revision | 0.00 |
The ISL85009 is a 3.8V to 18V input, 9A synchronous buckregulator for applications with input voltage from multi-cellbatteries or regulated 5V and 12V power rails. The device alsoprovides an integrated bootstrap diode for the high-side gatedriver to reduce the external parts count. TheISL85009EVAL1Z platform allows quick evaluation of thehigh-performance features of the ISL85009 buck regulator.
Switch selectable EN (enabled/disabled)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 18.8 | 22.9 | 25.1 | 3.9 | Ferrite | 0.97 | 147 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443340100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|