Topology | Buck Converter |
Input voltage | 3-36 V |
Switching frequency | 300-2000 kHz |
Output 1 | 5 V / 0.5 A |
IC revision | 1.00 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | |||
885012006061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | |||
885012209073 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | |||
885012109015 | SPEC | 7 files | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±10% | 25 | 1210 | -55 °C up to +85 °C | – | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | |||
74404032100 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | – | 3 | 3 | 1.5 | – | – | 10 | 0.84 | 0.87 | 230 | 37 | |||
74404032220 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | – | 3 | 3 | 1.5 | – | – | 22 | 0.6 | 0.6 | 450 | 25 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006057 | SPEC | ||
885012006061 | SPEC | ||
885012206095 | SPEC | ||
885012206076 | SPEC | ||
885012209073 | SPEC | ||
885012109015 | SPEC | ||
74404032100 | SPEC | ||
74404032220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|