Topology | Buck Converter |
Input voltage | 4.5-60 V |
Switching frequency | 200-800 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | 1.01 |
The RTKA211630DE0010BU board evaluates the RAA211630 (HTSSOP version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211630 supports a wide input voltage range (from 4.5V to 60V) and adjustable output voltage. It delivers up to continuous 3A output current with premium load regulation and line regulation performance.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 6.8 | 8.1 | 11.3 | 17.6 | 19.36 | 22 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74439346068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|