IC manufacturers Renesas

IC manufacturers (97)

Renesas RAA223181 | Demoboard RTKA223181DE0010BU

Dual Output 6W Universal Input Flyback Evaluation Board using RAA223181

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 0.1 A
Output 213 V / 0.4 A
IC revision1.02

Description

The RTKA223181DE0010BU, featuring theRAA223181 900V regulator, is a dual output 5.7W universal input flyback evaluation board; it provides a low-cost high performance isolated AC/DC solution from a universal input of 85VAC to 265VAC to both a 13V output and a 5V output for smart meter applications.

Features

  • Fault tolerant input range up to 450VAC
  • Short-time heavy load support
  • Single bus capacitor design for input up to 450VAC
  • Low BOM cost design
  • EMI compliance for EN55022/CISPR22
  • Surge test compliance to IEC61000-4-5 up to 4kV

Typical applications

  • Large appliances
  • Smart Meter
  • Industry control

Products

Order Code Data­sheet Downloads Status Product series Samples
750319223SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750319223SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples