Topology | Motor Drive |
Input voltage | 4.5-60 V |
IC revision | 1.00 |
This RTKA227063DE0000BU Evaluation Board (EVB) is for testing RAA227063, the Renesas 4.5V to 60V smart gate driver IC for 3-phase Brushless DC (BLDC) motor applications. This is an inverter board that works with the MCU for motor driving. It can test all different design configurations of the IC. See the RAA227063 datasheet for detailed information about the signals and pins referenced in this manual, as well as typical waveforms using this EVB.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 4 | Single | Pin Header | Straight | 3 | Bag | ||
61300421121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 4 | Dual | Pin Header | Straight | 3 | Bag | ||
61300621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Bag | ||
61300821121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 8 | Dual | Pin Header | Straight | 3 | Bag | ||
61301021121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 10 | Dual | Pin Header | Straight | 3 | Bag | ||
61301621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 16 | Dual | Pin Header | Straight | 3 | Bag | ||
613034243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | 34 | Dual | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
61300411121 | SPEC | |
61300421121 | SPEC | |
61300621121 | SPEC | |
61300821121 | SPEC | |
61301021121 | SPEC | |
61301621121 | SPEC | |
613034243121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|