Topology | Buck Converter |
Input voltage | 4.5-16 V |
Output 1 | 3.3 V / 3 A |
IC revision | 1 |
The RAA23012x and RAA23013x are 1CH step-down DC/DC converter, 4.5V to 16V input voltage rage and 3Aoutput current. Auto PFM mode makes devices low power operation at light load, so it makes a system lowerpower.The RAA23012x is suitable for battery backup system using lithium primary cell with built-in battery backupcircuit.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744778002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2.2 | 6.6 | 4.8 | 20 | 67 | 7332 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|