Topology | Buck Converter |
Input voltage | 7-28 V |
Output 1 | 3.3 V / 3 A |
IC revision | 1 |
The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. AutoPFM mode makes devices low power operation at light load, so it makes a system lower power.The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backupcircuit.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447779006 | SPEC | 8 files | WE-PD SMT Power Inductor | 6.8 | 4.25 | 35 | 32 | 7345 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447779006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|