Topology | Other Topology |
IC revision | 1.01 |
This board (SBEV-RZ/A2M) is an evaluation board which installed Renesas RZ/A2M(R7S921053VCBG).This board Equipped with MIPI Camera, LVDS Display output, USB and Ether, so evaluate various purposes including image processing.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Pins (pcs) | Gender | Type | Working Voltage (V (AC)) | Interface Type | IR (A) | Packaging | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD Micro SD Card Connector Push & Push 8 pins | Micro SD | 8 | Socket | Push & Push | 100 | – | – | Tape and Reel & Mylar | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 7499010211A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | Standard | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | – | – | 21.25 | 100BASE-TX | non-PoE | 1x1 | Down | No | 0 °C up to +70 °C | green-yellow | current & voltage | THT | No | ||
![]() | 61400416021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal | USB 2.0 | 4 | Receptacle | Horizontal | 30 | Type A | 1.5 | Tray | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 865080345010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 15" Tape & Reel | 150 µF | 16 | 2000 | -55 °C up to +105 °C | 265 | 450 | 24 | 16 | 6.3 | 7.7 | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 693071010811 | SPEC | – |
![]() | 7499010211A | SPEC | |
![]() | 61400416021 | SPEC | – |
![]() | 865080345010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Pins (pcs) | Gender | Type | Working Voltage (V (AC)) | Interface Type | IR (A) | Packaging | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|