IC manufacturers Renesas

IC manufacturers (104)

Renesas RZ/V2MA

Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition

Overview

TopologyOther Topology
IC revision1.00

Description

This product is an evaluation kit equipped with Renesas Electronics MPU (RZ/V2MA). RZ/V2MA has a power-efficient AI accelerator (DRP-AI) and an OpenCV accelerator for AI pre- and post-processing. The evaluation kit is equipped with a microSD card slot, LPDDR4, eMMC, USB host peripherals, GigabitEthernet, etc., enabling the development of various embedded AIs that require image streaming through these interfaces. It is an open price.

Features

  • Vision and Artificial Intelligence
  • AI Accelerator; DRP-AI at 1.0 TOPS/W class
  • OpenCV Accelerator (DRP)
  • High Speed Interfaces
  • 1x Gigabit Ethernet
  • 1x USB3.1 Gen1 Host/Peripheral
  • 1x PCIe Gen 2 (2-lane)
  • 2x SDIO 3.0
  • 1x eMMC 4.5.1
  • CPU and DDR Memory Interfaces
  • 2x Cortex-A53 up to 1.0GHz
  • 32-bit LPDDR4-3200
  • Video and Graphics, Display
  • H.265/H.264 Multi Codec
  • Encoding; h.265 up to 2160p, h.264 up to 1080p
  • Decoding; h.265 up to 2160p, h.264 up to 1080p
  • Package: FCBGA, 15x15mm 0.5mm pitch

Typical applications

  • AI Accelerator: DRP-AI

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
Pitch
(mm)
RowsGenderTypeIR
(A)
Packaging Samples
61300611121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 6 2.54 Single Pin Header Straight 3 Bag
61301221121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Dual 12 2.54 Dual Pin Header Straight 3 Bag
Order Code Data­sheet
61300611121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

61301221121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
Pitch
(mm)
RowsGenderTypeIR
(A)
Packaging Samples