Topology | Other Topology |
IC revision | 1.00 |
This product is an evaluation kit equipped with Renesas Electronics MPU (RZ/V2MA). RZ/V2MA has a power-efficient AI accelerator (DRP-AI) and an OpenCV accelerator for AI pre- and post-processing. The evaluation kit is equipped with a microSD card slot, LPDDR4, eMMC, USB host peripherals, GigabitEthernet, etc., enabling the development of various embedded AIs that require image streaming through these interfaces. It is an open price.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040GS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 525 | Green | 515 | 800 | 3.2 | InGaN | 120 | – | – | – | 0402 | -40 °C up to +85 °C | – | – | – | 1 | 0.5 | 0.4 | – | Tape and Reel | – | – | – | – | – | – | ||
![]() | 7427927310 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +125 °C | – | – | – | 1 | 0.5 | 0.5 | 0.25 | – | 10 | 15 | 800 MHz | 2000 | 0.03 | High Current | ||
![]() | 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 2.2 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 20 | 0.02 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150040GS73240 | SPEC | |
![]() | 7427927310 | SPEC | |
![]() | 885012205061 | SPEC | |
![]() | 885012105007 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|