Topology | Boost Converter |
IC revision | 1 |
The TW6874 is a quad triple-rate (SD/HD/3G) SDI receiver. It has four independent channels, each consisting of an adaptive equalizer, clock data recovery, audio decoder and VC-2 decompression engine. Each channel can receive up to 2.97Gbps serial data over extended coaxial cable lengths anddeserialize the data into video/audio streams for the back-end device.The video streams are output as: 8-bit BT.656 for SD; BT.1120 in 8/16 bit mode for HD; or BT.1120 for 3G. The audio streams are output through an I2S audio digital interface in a multi-channel interleaving format. In addition to the extraction of embedded SDI audio, the TW6874 incorporates a 5-channel audio ADC decoder to decode analog audio inputs and outputthem through the same I2S interface. A visually lossless VC-2 (Dirac) compression/decompression engine is implemented in the TW6872/TW6874 SDI Tx/Rx pair to extend the reach of HD-SDI to that of SD-SDI. An interrupt pin can be used to signal the host processor of any conditions such as loss of video, audio detection and ancillary data packet detection. Finally, integrated audio test patternsand PRBS checker ease system design and implementation.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (mA) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744310115 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 11.8 | 7.5 | 13 | 8.6 | Superflux | 1.15 | ±20% | 100 kHz/ 100 mV | – | – | 9.46 | – | 84 | |||
744314101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.3 | 1.8 | 4 | 33 | Superflux | 10 | ±20% | 100 kHz/ 100 mV | – | – | 36.3 | – | 40 | |||
744765062A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | – | – | 0.0062 | ±5% | 250 MHz | 23 | 250 MHz | 83 | 760 | 5800 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744310115 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744314101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744765062A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (mA) | fres (MHz) | Samples |
---|