Topology | Buck Converter |
Input voltage | 10.8-13.2 V |
Output 1 | 0.85 V |
IC revision | 2.2 |
ZSPM15xx family ICs are controllers designed for high-current, non-isolated DC/DC step-down point of load (POL) converters. The ZSPM15xx has a digitalcontrol loop that is optimized for maximum stability as well as load step and steady-state performance.
ZSPM15xx family ICs have a rich set of integrated fault protection features including over-voltage/ under-voltage, output over-current, and over-temperature protections. To facilitate ease of use, the ZSPM15xx is pre-programmed and available for common output voltages. To provide flexibility for the end-customer, the over-current protection thresholdand the control loop compensation are selectable by the end-customer to match a number of selected power stages.
ZSPM15xx family ICs have been optimized for maximum efficiency when used with ZMDI’s DrMOS devices. Reference designs and application instructionsenable a high performance turnkey solution without extensive engineering development.
Advanced digital control techniques
-Tru-sample Technology™
-State-Law Control™ (SLC)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (nH) | fres (MHz) | IR (A) | RDC (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744301033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 56 | 44.9 | 48.9 | – | MnZn | 325 | 28 | 38 | 0.32 | ||
![]() | 744301047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 470 | 56 | 32.1 | 36.1 | – | MnZn | 240 | 20 | 38 | 0.32 | ||
![]() | 7443310068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 680 | 40.2 | 39.3 | 63.5 | 1.85 | Iron Powder | 660 | 120 | 23 | – | ||
![]() | 7443310100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1000 | 32.5 | 28.5 | 55.1 | 2.5 | Iron Powder | 940 | 100 | 21 | – | ||
![]() | 7443310220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2200 | 22.4 | 20.9 | 44 | 4.3 | Iron Powder | 2100 | 70 | 16 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744301033 | SPEC | |
![]() | 744301047 | SPEC | |
![]() | 7443310068 | SPEC | |
![]() | 7443310100 | SPEC | |
![]() | 7443310220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (nH) | fres (MHz) | IR (A) | RDC (mΩ) | Samples |
---|