Topology | Buck Converter |
Input voltage | 4.5-18 V |
Output 1 | 0.68 V / 6 A |
IC revision | 00 |
The RT6203E is an adaptive on-time mode synchronousBuck converter. The main control loop of the RT6203Euses an adaptive on-time mode control which provides avery fast transient response with no external components.The RT6203E operates from 4.5V to 18V VIN input.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744770015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.5 | 19 | 24.5 | 16.5 | 19 | 5 | 42 | 1280 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|