Topology | Buck Converter |
Input voltage | 5.2-60 V |
Output 1 | 50 V / 0.5 A |
IC revision | 1.0 |
500mA, 60V, 350kHz Synchronous Step-Down ConverterThe RT6204 is a 60V, 500mA, 350kHz, high-efficiency, synchronous step-down DC-DC converter with aninput-voltage range of 5.2V to 60V and a programmable output-voltage range of 0.8V to 50V. It featurescurrent-mode control to simplify external compensation and to optimize transient response with a wide range ofinductors and output capacitors. High efficiency can be achieved through integrated N-MOSFETs, andpulse-skipping mode at light loads. With EN pin, power-up sequence can be more flexible and shutdown quiescentcurrent can be reduced to <3μA.The RT6204 features cycle-by-cycle current limit for over-current protection against short-circuit outputs, anduser-programmable soft-start time to prevent inrush current during startup. It also includes input under-voltagelockout, output under-voltage, and thermal shutdown protection to provide safe and smooth operation in alloperating conditions.The RT6204 is available in the SOP-8 (Exposed pad) package
0.8V Feedback Reference Voltage with ±1.5% Accuracy Wide Input Voltage Range : 5.2V to 60V Output Current : 500mA Integrated N-MOSFETs Current-Mode Control Fixed Switching Frequency : 350kHz Programmable Output Voltage : 0.8V to 50V Low <3μA Shutdown Quiescent Current Up to 92% Efficiency Pulse-Skipping Mode for Light-Load Efficiency Programmable Soft-Start Time Cycle-by-Cycle Current Limit Protection Input Under-Voltage Lockout, Output Under-Voltage and Thermal Shutdown Protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 100 | 1.8 | 198 | 5.9 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|