| Topology | Buck Converter |
| Input voltage | 4.5-18 V |
| Output 1 | 5 V / 8 A |
| IC revision | 08 |
The RT6238A/B is a high-performance 500kHz, 8A step-down regulator with internal power switches and synchronous rectifiers. It features quick transient response using its Advanced Constant On-Time (ACOTTM) control architecture that provides stable operation with small ceramic output capacitors and without complicated external compensation, among other benefits. The input voltage range is from 4.5V to 18V and the output is adjustable from 0.7V to 8V. The proprietary ACOTTM control improves upon other fast response constant on-time architectures, achieving nearly constant switching frequency over line, load, and output voltage ranges. Since there is no internal clock, response to transients is nearly instantaneous and inductor current can ramp quickly to maintain output regulation without large bulk output capacitance. The RT6238A/B is stable with and optimized for ceramic output capacitors. With internal 35mΩ switches and 14mΩ synchronous rectifiers, the RT6238A/B displays excellent efficiency and good behavior across a range of applications, especially for low output voltages and low duty cycles. Cycle-by-cycle current limit provides protection against shorted outputs, input under-voltage lockout, externally-adjustable soft-start, output under- and over-voltage protection, and thermal shutdown provide safe and smooth operation in all operating conditions. The RT6238A/B is available in the UQFN-14L 2x3 (FC) package, with exposed thermal pad.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | LR (µH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 34 | 30.6 | 33.5 | – | 96 | Ferrite | 2.5 | 0.9 | ||
![]() | 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux | 1.98 | 1 | ||
![]() | 7443551200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | 2.75 | 1.4 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443320100 | SPEC | |
![]() | 744325120 | SPEC | |
![]() | 7443551200 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | LR (µH) | Samples |
|---|