| Topology | Buck Converter |
| Input voltage | 4.5-18 V |
| Output 1 | 3.3 V / 10 A |
| IC revision | EVB_ RT6250BHGQUF-00 |
The RT6250B is an advanced constant on-time (ACOT™) mode synchronous buck converter. The main control loop of the RT6250B using an advanced constant on-time (ACOT™) mode control which provides a very fast transient response. The RT6250B operates from 4.5V to 18V input voltage, the output voltage can be programmed between 0.6V to 5.1V.EVB_ RT6250BHGQUF-00
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 18 | 6.5 | 17 | 5.3 | 63 | WE-PERM |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443552150 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|