IC manufacturers Richtek

IC manufacturers (97)

Richtek RT6263A

17V Input, 3A, ACOT® Buck Converter with Both FETs OC

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 11.8 V / 3 A
IC revision00

Description

The RT6263A/B is a simple, easy-to-use, 3A synchronous step-down DC-DC converter with an input supply voltage range of 4.5V to 17V. The device possesses an accurate reference voltage and integrates low RDS(ON) power MOSFETs to achieve high efficiency. The RT6263A/B adopts Advanced Constant On-Time (ACOT® ) control architecture to provide an ultrafast transient response with few external components and to operate in nearly constant switching frequency over the line, load, and output voltage range. The RT6263A operates in automatic PSM that maintains high efficiency during light load operation. The RT6263B operates in Forced PWM that helps meet tight voltage regulation accuracy requirements. The RT6263A/B senses both FETs current for a robust over-current protection (OCP). The device features cycle-by-cycle current limit protection to prevent the device from the catastrophic damage in output short circuit, over-current or inductor saturation conditions. The RT6263A/B offers programmable start-up by connecting a capacitor at external SS pin. The device also includes input under-voltage lockout, output under-voltage protection, and over-temperature protection (OTP) to provide safe and smooth operation in all operating conditions.

Features

  • 3A Converter Integrated 66mΩ and 36mΩ FETs
  • Input Supply Voltage Range : 4.5V to 17V
  • Maximum Output Voltage Range : 7V
  • Advanced Constant On-Time (ACOT® ) Control
    • Ultrafast Transient Response
    • Optimized for Low-ESR Ceramic OutputCapacitors
  • High Accuracy Feedback Reference Voltage : Typ.1%
  • Optional for Operation Modes :
    • RT6263A : Power Saving Mode (PSM)
    • RT6263B : Forced PWM Mode
  • Fixed Switching Frequency : 650kHz
  • Enable Control and Externally Adjustable Soft-Start
  • Input Under-Voltage Lockout (UVLO)
  • Protection Function
    • Output Under-Voltage Protection (UVP) with Hiccup Mode
    • High- / Low-side MOSFET OCP and OTPFunction
  • Power Good Indication
  • RoHS Compliant and Halogen Free

Typical applications

  • Set-Top Boxes / LCD TVs / Home Networking Devices / Surveillance

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
74404054022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 2.2 3.8 5.3 19 77
Order Code Data­sheet Simu­lation
74404054022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples