IC manufacturers Richtek

IC manufacturers (97)

Richtek RT8298A

6A, 24V, 600kHz Step-Down Converter with Synchronous Gate Driver

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 13.3 V / 6 A
IC revisionDS8298A-00

Description

The RT8298A is a synchronous step-down DC/DC converter with an integrated high side internal power MOSFET and a gate driver for a low side external power MOSFET. It can deliver up to 6A output current from a 4.5V to 24V input supply. The RT8298A's current mode architecture allows the transient response to be optimized over a wider input voltage and load range. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. The RT8298A is synchronizable to an external clock with frequency ranging from 300kHz to 1.5MHz. The RT8298A is available in SOP-8 (Exposed Pad) packages.

Features

  • 4.5V to 24V Input Voltage Range
  • 6A Output Current
  • 45m Internal High Side N- MOSFET
  • Current Mode Control
  • 600kHz Switching Frequency
  • Adjustable Output from 0.8V to 15V
  • Up to 95% Efficiency
  • Internal Compensation
  • Stable with Ceramic Capacitors
  • Synchronous External Clock : 300kHz to 1.5MHz
  • Cycle- by- Cycle Current Limit
  • Input Under Voltage Lockout
  • Output Under Voltage Protection
  • Power Good Indicator
  • Thermal Shutdown Protection
  • Force PWM Turn On
  • RoHS Compliant and Halogen Free

Typical applications

  • Point of Load Regulator in Distributed Power System
  • Digital Set top Boxes / Personal Digital Recorders / Flat Panel TVs and Monitors
  • Broadband Communications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714022SPEC
8 files WE-PD SMT Power Inductor 2.2 9.5 8 53 1050 Performance
Order Code Data­sheet Simu­lation
7447714022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples