| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 3.3 V / 6 A |
The RT8298A is a synchronous step-down DC/DC converter with an integrated high side internal power MOSFET and a gate driver for a low side external power MOSFET. It can deliver up to 6A output current from a 4.5V to 24V input supply. The RT8298A's current mode architecture allows the transient response to be optimized over a widerinput voltage and load range. Cycle-by-cycle current limit provides protection against shorted outputs and soft-starteliminates input current surge during start-up. The RT8298A is synchronizable to an external clock with frequency ranging from 300kHz to 1.5MHz.
4.5V to 24V Input Voltage Range
6A Output Current
45mΩ Internal High Side N-MOSFET
Current Mode Control
600kHz Switching Frequency
Adjustable Output from 0.8V to 15V
Up to 95% Efficiency
Internal Compensation
Stable with Ceramic Capacitors
Synchronous External Clock : 300kHz to 1.5MHz
Cycle-by-Cycle Current Limit
Input Under Voltage Lockout
Output Under Voltage Protection
Power Good Indicator
Thermal Shutdown Protection
Force PWM Turn On
RoHS Compliant and Halogen Free
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2.2 | 14.8 | 11.3 | 12.9 | 5.6 | Ferrite | 1.4 | 97 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443340220 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
|---|