Topology | Buck Converter |
Input voltage | 4.5-24 V |
Output 1 | 15 V / 6 A |
Output 2 | 3.3 V |
The RT8298E is a synchronous step-down DC/DC converterwith an integrated high side internal power MOSFET anda gate driver for a low side external power MOSFET. Itcan deliver up to 6A output current from a 4.5V to 24Vinput supply. The RT8298E's current mode architectureallows the transient response to be optimized over a widerinput voltage and load range. Cycle-by-cycle current limitprovides protection against shorted outputs and soft-starteliminates input current surge during start-up. TheRT8298E is synchronizable to an external clock withfrequency ranging from 300kHz to 1.5MHz.The RT8298E is available in WDFN-14L 4x3 and SOP-8(Exposed Pad) packages.
4.5V to 24V Input Voltage Range 6A Output Current 45mΩ Internal High Side N-MOSFET Current Mode Control 600kHz Switching Frequency Adjustable Output from 0.8V to 15V Up to 95% Efficiency Internal Compensation Stable with Ceramic Capacitors Synchronous External Clock : 300kHz to 1.5MHz Cycle-by-Cycle Current Limit Input Under Voltage Lockout Output Under Voltage Protection Power Good Indicator Thermal Shutdown Protection RoHS Compliant and Halogen Free
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744770015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.5 | 19 | 24.5 | 16.5 | 19 | 5 | 42 | 1280 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|