Topology | Boost Converter |
Input voltage | 9-20 V |
Switching frequency | 100-1000 kHz |
Output 1 | 50 V / 1 A |
The RT8462 is a current mode PWM controller designed to drive an external MOSFET for high current LED applications. With a current sense amplifier threshold of 190mV, the LED current is programmable with one external current sense resistor. With the maximum operating input voltage of 36V and output voltage up to 60V, the RT8462 is ideal for buck, boost or buck-boost operation.
With the switching frequency programmable over 100kHz ton 1MHz the external inductor and capacitors can be small while maintaining high efficiency.
Dimming can be done by either analog or digital. A built-in clamping comparator and filter allow easy low noise analog dimming conversion from digital signal with only one external capacitor.
The RT8462 is available in SOP-14 and WQFN-16L 3x3 packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | 6.8 | 4.2 | 5.5 | 45 | 8.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|