Topology | Flyback Converter |
Input voltage | 198-242 V |
Output 1 | 60 V / 0.27 A |
BD521GOFJ is an AC/DC converter for LED lighting.This IC can be applied to quasi-resonant typedhigh-side LED driver application, and the high currentprecision and low EMI noise can be achieved.Moreover, owing to the built-in PFC (Power FactorCorrection) converter, the harmonic is improved.By choosing the external MOSFET, the LED driversfor from low power to high power can be achieved. Sothat, it can be widely used on from the low powerlighting such as spotlight to the high power lightingsuch as base light.Owing to the external current setting resistance, apower supply design with a high degree of freedomcan be achieved.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | fres (MHz) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.2 | 1.5 | 1210 | Standard | 1.1 | 680 | 825 | – | – | – | 12 | 12 | 10 | SMT | ||
![]() | 744862082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TFC Common Mode Power Line Choke | – | – | UU 9.8 V | – | 0.5 | 8200 | 1300 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709681 | SPEC | |
![]() | 744862082 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | fres (MHz) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|